NPT female / BSP male adapter - Stainless steel 316L

Manufacturer BENE INOX
Part number 652863-6
Material Inox 316L usiné
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Adaptateur femelle NPT / mâle Gaz conique - Inox 316L usiné

Diamètres disponibles : du DN6 au DN50

  • Filetage Gaz

Pression nominale de l'adaptateur :

  • 20 bar à 20°C
  • 16 bar à 100°C

Norme ISO 7/1

Contact the supplier

BENE INOX

BENE INOX

Stainless steel valves, pipes and fittings

Google Map