TW tank truck coupling VK, BSP female threaded - Stainless steel 316

Manufacturer BENE INOX
Part number 455811-50
Material Inox 316
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Raccord Tankwagen VK taraudage Gaz cylindrique - Inox 316

Diamètres disponibles : du DN50 au DN100

Pression de service : de -0,8 bar à +25 bar

Température de service : de -20°C à +65°C

Normes : EN 14420-6 / DIN 28450

Filetage selon la norme ISO 228-1

Contact the supplier

BENE INOX

BENE INOX

Stainless steel valves, pipes and fittings

Google Map