A1-280 Spur Gears, Stainless Steel, Straigth Teeth, Module 1 - Teeth 10mm

Manufacturer MICHAUD CHAILLY
Description A1-280 Spur Gears, Stainless Steel, Straigth Teeth, Module 1 - Teeth 10mm - A1-280-14-1
Part number A1-280-14-1
CAD models
Please make sure this software has been installed.

Product selection

Part numberDescriptionNombre de dentsd1 H7 (mm)d2 (mm)d3 (mm)l1 (mm)Couple (N.cm)Poids (kg)
A1-280-10-1A1-280 Spur Gears, Stainless Steel, Straigth Teeth, Module 1 - Teeth 10mm - A1-280-10-11041286110,007
A1-280-11-1A1-280 Spur Gears, Stainless Steel, Straigth Teeth, Module 1 - Teeth 10mm - A1-280-11-11141386140,008
A1-280-12-1A1-280 Spur Gears, Stainless Steel, Straigth Teeth, Module 1 - Teeth 10mm - A1-280-12-112414106150,01
A1-280-13-1A1-280 Spur Gears, Stainless Steel, Straigth Teeth, Module 1 - Teeth 10mm - A1-280-13-113515106180,011
A1-280-14-1A1-280 Spur Gears, Stainless Steel, Straigth Teeth, Module 1 - Teeth 10mm - A1-280-14-114516106190,014
A1-280-15-1A1-280 Spur Gears, Stainless Steel, Straigth Teeth, Module 1 - Teeth 10mm - A1-280-15-115517126210,016
A1-280-16-1A1-280 Spur Gears, Stainless Steel, Straigth Teeth, Module 1 - Teeth 10mm - A1-280-16-116518126220,018
A1-280-17-1A1-280 Spur Gears, Stainless Steel, Straigth Teeth, Module 1 - Teeth 10mm - A1-280-17-117619126230,019
A1-280-18-1A1-280 Spur Gears, Stainless Steel, Straigth Teeth, Module 1 - Teeth 10mm - A1-280-18-118620156260,024
A1-280-19-1A1-280 Spur Gears, Stainless Steel, Straigth Teeth, Module 1 - Teeth 10mm - A1-280-19-119621156300,026

Product Description

Roue cylindrique droite en inox Module 1,0 - Largeur denture 10mm - modèle A1-280

Matière

  • Acier inoxydable 1.4305.

Caractéristiques

  • Classe de précision de denture 8d25 DIN 3967.
  • Denture droite fraisée.
  • Angle de pression : 20°.
  • b = 10mm.

Sur demande

  • Livrable avec rainure de clavette.

Contact the supplier

MICHAUD CHAILLY

MICHAUD CHAILLY

Direct Transmission

Google Map