Coupling Adapter, 910180

Manufacturer Nexen
Description Coupling Adapter, For Use With 4H40P Series Clutches;5H40P Series Clutches, External Taper Lock #2012, 0.5000 - 2.0000 in Bore, Nickel Plated Finish
Manufacturer Part Number 910180
MI Item Number Number 01128036
Distributor Motion Industries
Motion Internal Description 910180 COUPLING
E-Shop link https://motionindustries.com/products/sku/01128036
Bore Size 0.5000 - 2.0000 in
Bore Style External Taper Lock #2012
Finish Nickel Plated
For Use With Series 4H40P Series Clutches;5H40P Series Clutches
Kits 910182 (Single Flex Disc Pack)
Maximum Angular Misalignment 1.5 °
Maximum Axia Float 0.080 in
Maximum Parallel Misalignment 0.013 in
Parts Category Adapters, Bushings & Couplings
Ratings CE, and RoHS
Torsional Rigidity 12682 in-lb/deg
Weight 10.50 lbs
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map