Chiavette Unificate - Serie CF

Chiavette Unificate - TESCUBAL - DIN ISO 12240-4 Series K Female thread steel/bronze coupling, self-lubricating

Manufacturer NADELLA
Description Chiavette Unificate – TESCUBAL – Steel/bronze self lubricating Rodend - DIN ISO 12240-4 K Series Female thread coupling
Part number CF5 M5
CAD models
Please make sure this software has been installed.

Product selection

Part Numberd H7 (mm)d3 6H (mm)B (mm)C1 (mm)d1 (mm)d2 (mm)d4 (mm)d5 (mm)dk (mm)h1 (mm)L3 (mm)L4 (mm)L5 (mm)L7 (mm)W (mm)Static load Co.(daN)Angle α°Weight (kg)
CF5 M55M5867,71891111,112710364109600130,019
CF6 M66M696,758,920101312,730124051111700130,026
CF8 M88M812910,42412,51615,87361648513141200140,046
CF10 M1010M101410,512,928151919,054320576,515171400130,074
CF12 M1212M12161215,43217,52222,225022666,517191900130,111
CF14 M1414M141913,516,836202525,4572575819223600150,156
CF16 M1616M16211519,342222728,57642885823224800150,231
CF18 M18x1,518M18x1,52316,521,846253131,757132941025275100150,295
CF20 M2020M20251824,35027,53434,9277331021027305200140,402
CF22 M22x1,522M22x1,5282025,854303738,184371111229327500150,49

Contact the supplier

NADELLA

NADELLA

The Specialist for Motion Technology

Google Map