15 W (1/50 HP) BLH Series Brushless DC Motor Speed Control Systems

Manufacturer Oriental Motor U.S.A. Corp.
Description 15 W (1/50 HP) BLH Series Brushless DC Motor Speed Control Systems, BLHM015K-5 / BLH2D15-KR
Manufacturer Part Number BLHM015K-5 / BLH2D15-KR
E-Shop link https://catalog.orientalmotor.com/item/15w-brushless-dc-motor-speed-control-systems/15w-blh-brushless-dc-motor-speed-control/blhm015k-5-blh2d15-kr
Type Lead Wire
Motor Type Brushless DC Motor
Motor Frame Size (mm) 42
Motor Frame Size (in.) 1.65
Output Power 15 W (1/50 HP)
Shaft/Gear Type Parallel Shaft Gearhead
Electromagnetic Brake Not Equipped
Power Supply 24 VDC
Gear Ratio (X:1) 5
Variable Speed Range (r/min) 600|16
Power Input DC
Safety Standards UL|CSA|CE
Insulation Class UL, CSA: Class A [105ºC (221ºF)] EN: Class E [120ºC (248ºF)]
Ambient Humidity 85% max. (noncondensing)
Degree of Protection [Motor] IP40|[Driver] IP00
Torque Limit Control Yes
Vertical Drive (Gravitational Operation) No
Min. Variable Speed (r/min) 16|600
Max. Variable Speed (r/min) 600|16
Max. Extension Length (m) 2
Transmission Rate Select either from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps, 230400 bps
Driver Type RS-485 Communications Type
Output Power Search 15 W (1/50 HP)
Rated Torque (N·m) 0.22
Rated Torque (lb-in) 1.94
Power Supply (Search) 24 VDC
Permissible Thrust Load (lb) 6.7
Permissible Thrust Load (N) 30
Permissible Thrust Load
Rated Torque (lb-in) 1.94
Number of Connectable Units Up to 15 drivers can be connected to a single programmable controller (master device).
Output Shaft Metric
Output Shaft Diameter 6 mm
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Oriental Motor U.S.A. Corp.

Oriental Motor U.S.A. Corp.

Oriental Motor is ISO 9000, ISO 9001, ISO 14000 & ISO 14001 certified manufacturer & distributor of motors & motion control systems. Offers over 10,000 different products to meet customer diverse requirements. Supply the widest selection of motion control products available, ranging from compact AC gearmotors & stepper motor systems, to brushless speed control systems, to linear & rotary actuators supplying linear & rotational motion. A full line of cooling fans is also included in a wide range of products. Also committed to consistently shipping order(s) on-time every time. Over 1,500 of the part numbers are available to ship the same day (for orders placed before 12pm PST) & another 10,000 are available to ship in less than seven days.

Google Map