Rectangular Power Connectors

 
Manufacturer TE Connectivity
Description 24P VAL-U-LOK BMI VRT HDR V0
Manufacturer Part Number 2-1586587-4
Product Page https://www.te.com/usa-en/product-2-1586587-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [DEGC] -40 – 105
Operating Temperature Range [DEGF] -40 – 221
Length [INCH] 2.244
Operating Voltage [VAC] 600
Height [INCH] .555
Length [MM] 57
Centerline (Pitch) [INCH] .165
Centerline (Pitch) [MM] 4.2
Height [MM] 14.1
Contact Mating Area Plating Material Thickness [MICM] 3.9
Contact Current Rating (Max) [AMP] 9
Termination Post & Tail Length [INCH] .138
Contact Mating Area Plating Material Thickness [MICIN] .1
Termination Post & Tail Length [MM] 3.5
Row-to-Row Spacing [INCH] .165
Row-to-Row Spacing [MM] 4.2
Width [INCH] .5905
Width [MM] 15
Accepts Wire Insulation Diameter Range [MM] 1.2 – 3.1
Accepts Wire Insulation Diameter Range [INCH] .047 – .122
PCB Thickness (Recommended) [INCH] 1.6
PCB Thickness (Recommended) [MM] .063
CAD models
Please make sure this software has been installed.

Product selection

Documentation