Rings & Spades

 
Manufacturer TE Connectivity
Description TERMINAL R PG 4 1/4
Manufacturer Part Number 52043-5
Product Page http://www.te.com/usa-en/product-52043-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Wire Insulation Support With
Sealable No
Operating Temperature Range [°C] 105
Operating Temperature Range [°F] 221
Stud Diameter [mm] 6.73
Stud Diameter [in] .265
Terminal & Splice Style Ring Tongue
Terminal Angle Straight
Wire Size [mm²] 21.2
Wire Size [AWG] 4
Insulated Yes
Support Style Non-Insulation Support
Wire Size [CMA] 33100 – 52600
Material Thickness [mm] 1.22
Material Thickness [in] .048
Overall Length [mm] 49.479
Overall Length [in] 1.948
Tongue Thickness [mm] 1.22
Tongue Thickness [in] .048
Terminal Type Ring Tongue
Government Qualified No
Stud Size M6
Packaging Method Tape Mounted
Terminal Orientation Offset
Barrel Type Closed Barrel
Plating Material Tin
Wire/Cable Type Regular Wire
Heavy Duty No
Wire Insulation Diameter (Max) [mm] 13.08
Wire Insulation Diameter (Max) [in] .515
Wire Insulation Diameter [mm] 13.08
Wire Insulation Diameter [in] .515
CAD models
Please make sure this software has been installed.

Product selection

Documentation