Snap Action Switches

 
Manufacturer TE Connectivity
Description SMINSA SW SH-H-R 0.49N. 5A AC DT SLD
Manufacturer Part Number 2351459-1
Product Page https://www.te.com/usa-en/product-2351459-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Movement Differential [MM] .5
Releasing Force [G] 4
Contact Current Rating [AMP] 5
Operating Force [OZ] 2.2
Operating Position [MM] 20.7
Operating Force [G] 60
Over Travel [MM] .8
Voltage Rating [VAC] 125
Pre Travel [MM] 1.6
CAD models
Please make sure this software has been installed.

Product selection

Documentation