Standard Rectangular Connectors

 
Manufacturer TE Connectivity
Description MTCPQKT2P26SGBD - 6-1201303-9
Manufacturer Part Number A88677-000
Operating Voltage [VAC] 1500
Operating Voltage [VDC] 954
Centerline (Pitch) [MM] 2.5
Row-to-Row Spacing [INCH] .1
Row-to-Row Spacing [MM] 2.54
Operating Temperature Range [°C] -65 – 125
Operating Temperature Range [°F] -85 – 257
Contact Current Rating (Max) [A] 5
CAD models
Please make sure this software has been installed.

Product selection