Standard Rectangular Connectors

 
Manufacturer TE Connectivity
Description DYNAMIC D-5200 HDR V ASSY 2P
Manufacturer Part Number 2-353080-3
Product Page https://www.te.com/usa-en/product-2-353080-3.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Dynamic 5000 Series
Connector System Wire-to-Board
Connector & Contact Terminates To Printed Circuit Board
Number of Positions 2
PCB Mount Retention With
PCB Mount Alignment Without
Sealable No
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Product Type Connector
Number of Rows 1
Connector Style Plug
Mating Alignment With
Mating Alignment Type Keyed
Mating Retention With
Mating Retention Type Latch
Shielded No
Contact Plating Material Gold
Contact Retention Without
UL Flammability Rating UL 94V-0
Connector Type Header
Contact Type Tab
For Use With Receptacle Housing
Glow Wire Rating Standard Part - Not Glow Wire
Height [MM] 32
Height [in] 1.25
Housing Color Black
Housing Material Polyester GF
Length [MM] 29.36
Length [in] 1.15
Packaging Method Box & Tube
Packaging Quantity 16
Preloaded Yes
Width [MM] 12.4
Width [in] .488
Operating Voltage [VDC] 630
Centerline (Pitch) [in] .4
Contact Current Rating (Max) [A] 30
Multiple Contact Types Without
Shunts/Shorting Bars Without
Assembly Integration Feature Without
Halogen Free Yes
Contact Layout Inline
PCB Mount Retention Type Retention Leg
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Vertical
Header Type Shrouded
PCB Thickness (Recommended) [MM] 1.6 – 2.4
PCB Thickness (Recommended) [in] .063 – .095
Tail Length [MM] 3.8
Tail Length [in] .149
Tail Plating Thickness [µm] 2
Tail Plating Thickness [µin] 78.74
Contact Style Straight
Keying Y
Insertion Force Standard
Agency/Standard CSA
Contact Transmits (Typical) Power
CSA File Number LR7189
Strain Relief Without
UL File Number E28476
UL Rating Recognized
VDE Tested No
Operating Voltage [VAC] 630
Lock Type Latch
Series Number 5000
Tail Plating Material Tin
CSA Rating Certified
CAD models
Please make sure this software has been installed.

Product selection

Documentation