Standard Rectangular Connectors

 
Manufacturer TE Connectivity
Description SKT HDR ASSY,9P,MMATE LF
Manufacturer Part Number 1986647-1
Product Page https://www.te.com/usa-en/product-1986647-1.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SKT
Connector System Wire-to-Board
Connector & Contact Terminates To Printed Circuit Board
Number of Positions 9
PCB Mount Retention With
Product Type Connector
Connector Style Receptacle
Mating Retention With
Mating Retention Type Connector Lock
Connector Type Header
Packaging Method Box & Tray
Packaging Quantity 70
Centerline (Pitch) [in] .197
PCB Mount Retention Type Mounting Hole
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Vertical
Tail Length [MM] 4.6
Tail Length [in] .181
Keying None
Coaxial Socket Without
Post Type Solder Post
Connector Configuration Square Grid
Panel Mount Feature Type Mounting Ears
CAD models
Please make sure this software has been installed.

Product selection

Documentation