Wire-to-Board Connector Assemblies & Housings

 
Manufacturer TE Connectivity
Description 18P SL156 HSG W/RAMP,LRG OPEN
Manufacturer Part Number 1-647401-8
Product Page https://www.te.com/usa-en/product-1-647401-8.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [DEGC] -55 – 105
Operating Temperature Range [DEGF] -67 – 221
Series SL-156
Operating Voltage [VAC] 250
Centerline (Pitch) [INCH] .156
Centerline (Pitch) [MM] 3.96
Contact Current Rating (Max) [AMP] 6.5
Connector Length [INCH] 2.842
Connector Height [MM] 6.35
Wire Size [AWG] 30 – 18
Wire Size [MMSQ] .0509 – .823
CAD models
Please make sure this software has been installed.

Product selection

Documentation