Tapered Roller Bearings - TS (Tapered Single) Metric - JL69349P - JL69310

 
Manufacturer The Timken Company
Description Tapered Roller Bearings - TS (Tapered Single) Metric, Bore Size 38.000 mm, Outer Diameter 63.000 mm - JL69349P - JL69310
Manufacturer Part Number JL69349P - JL69310
Timken Engineering Tools https://www.timken.com/engineering-tools/
Product Page https://cad.timken.com/keyword/all-product-types?key=all&keyword=JL69349P - JL69310&SchType=2
Series L69300
d - Bore (in) 1.4961
d - Bore (mm) 38.000
D - Cup Outer Diameter (in) 2.4803
D - Cup Outer Diameter (mm) 63.000
B - Cone Width (in) 0.6693
B - Cone Width (mm) 17.000
C - Cup Width (in) 0.5315
C - Cup Width (mm) 13.500
T - Bearing Width (in) 0.6693
T - Bearing Width (mm) 17.000
C1 - Dynamic Radial Rating (1 million revolutions) (lbf) 11500
C1 - Dynamic Radial Rating (1 million revolutions) (N) 51000
C0 - Static Radial Rating (lbf) 12400
C0 - Static Radial Rating (N) 55000
CAD models
Please make sure this software has been installed.

Product selection

Product Description

This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.

Contact the supplier

The Timken Company

The Timken Company

We are globally recognized as the authority in friction management, power transmission and metallurgy and partner with a broad range of global customers. Our deep vertical industry knowledge and vast experience across markets and geographies inform how we innovate and solve problems for the most challenging applications worldwide.

Google Map