WB12 - Tape Extension Position Sensor, Version with digital output CANopen, SAE J1939

Manufacturer ASM Automation Sensorik Messtechnik GmbH
Description WB12 - Tape Extension Position Sensor, Version with digital output CANopen, SAE J1939, Measurement range: 250 mm, Output: CANopen, Linearity: ±0.10% f.s. (standard), Connector M12, 5 pin - WB12-250-MCANOP-L10-M12/CAN-BAB1
Part number WB12-250-MCANOP-L10-M12/CAN-BAB1
Series WB12
Measurement range 250 mm
Output CANopen
Linearity ±0.10% f.s. (standard)
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Measurement range (mm)
Output
Linearity
±0.10% f.s. (standard)

Documentación

Contacte con el proveedor

ASM Automation Sensorik Messtechnik GmbH

ASM Automation Sensorik Messtechnik GmbH

ASM Sensors offers innovative high-quality sensor solutions for displacement, angle and inclination. Based on more than 40 years of experience, ASM sensors has become a leading company in the development and production of position sensors. A unique product range of 7 product lines satisfies numerous application requirements.

Google Map