NSTA - Tandem compact housing units

Manufacturer FLI
Description Tandem compact housing unit, Standard type, Compact type, With lubrication facility
Part number NSTA 12 KH AS
Shaft diameter 12 mm
Version Standard type
Linear ball bearing type Compact type
Option With lubrication facility
Mass 180 g
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Part numberØd (mm)A (mm)H (mm)h (mm)L (mm)Weight (g)
NSTA 121240331760180
NSTA 161645381965270
NSTA 202053452365320
NSTA 252562542785660
NSTA 3030676030105950
NSTA 40408776391251820
NSTA 505010392471452520
Version
Linear bearing type
Compact type
Option

Documentación

Contacte con el proveedor

FLI

FLI

Manufacturer of linear systems

Google Map