GI854S: Fail-safe inductive sensor; M30 x 1.5 / L = 65 mm; Enable zone > 21.5 mm

Fail-safe inductive sensor

Manufacturer ifm
Description GI854S: Fail-safe inductive sensor; M30 x 1.5 / L = 65 mm; Enable zone > 21.5 mm
Manufacturer Part Number GI854S
GTIN 4021179330916
ECLASS 27272401
Country of origin DE
Customs tariff number 85365019
Weight 189.600
Distributor ifm electronic gmbh
Type Fail-safe inductive sensor
Description GIIK4015-2PO/SIL2/US
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Descripción del producto

Fail-safe inductive sensor; M30 x 1.5 / L = 65 mm; Enable zone > 21.5 mm; SIL 2; 2 x OSSD (A1 and A2); DC; PNP; M12 Connector; IP 65; IP 67; IP 68; IP 69K; (with ifm socket duly screwed on); Ambient temperature -40...85 °C

Contacte con el proveedor

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map