Gripper EGB

Gripper ExtruGrip Blower

Manufacturer JOULIN
Description ExtruGrip Blower 125x800mm with check valves, pitch 15mm
Part Number EGB-VG-125x800-4P15
Width (mm) 125
Length (mm) 800
Pitch (mm) 15
Technology VG
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Part NumberManufacturerDescriptionWidth (mm)Length (mm)Pitch (mm)Technology
EGB-PG-125x400-4P15JOULINExtruGrip Blower 125x400mm with port holes, pitch 15mm12540015PG
EGB-VG-125x400-4P15JOULINExtruGrip Blower 125x400mm with check valves, pitch 15mm12540015VG
EGB-PG-125x400-4P30JOULINExtruGrip Blower 125x400mm with port holes, pitch 30mm12540030PG
EGB-VG-125x400-4P30JOULINExtruGrip Blower 125x400mm with check valves, pitch 30mm12540030VG
EGB-PG-200x400-8P17.5JOULINExtruGrip Blower 200x400mm with port holes, pitch 17.5mm20040017.5PG
EGB-VG-200x400-8P17.5JOULINExtruGrip Blower 200x400mm with check valves, pitch 17.5mm20040017.5VG
EGB-PG-200x400-8P35JOULINExtruGrip Blower 200x400mm with port holes, pitch 35mm20040035PG
EGB-VG-200x400-8P35JOULINExtruGrip Blower 200x400mm with check valves, pitch 35mm20040035VG
EGB-PG-125x600-4P15JOULINExtruGrip Blower 125x600mm with port holes, pitch 15mm12560015PG
EGB-VG-125x600-4P15JOULINExtruGrip Blower 125x600mm with check valves, pitch 15mm12560015VG

Descripción del producto

Gripper ExtruGrip for external vacuum generator

Contacte con el proveedor

JOULIN Vacuum Handling

JOULIN Vacuum Handling

For more than 60 years, JOULIN, a family-owned business, has been constantly innovating in vacuum handling. Historically specialized in the wood industry, the company continues to pioneer advances its foam gripper technology to all types of products. Whether you are picking a complete layer, partial layer or single part, the JOULIN foam gripper automatically senses and closes the check valves in areas without product, allowing the same gripper to be used with no additional set up or re-programming. From grippers to complete turn-key vacuum handling systems, Joulin is flexible and offers a quick response to supply the best solution for you. With manufacturing and design facilities in Europe and the USA, see for yourself why 60 countries and counting trust JOULIN for their handling projects.

Google Map