DURBAL Locking Nuts, hexagonal locking nuts, thin type, similar to ISO 4035 / 8675 (DIN 439 / 936)

Tuercas de bloqueo

Fabricante NADELLA
Norma ISO 4035 / 8675, DIN 439 / 936
Designación DURBAL Locking Nuts, hexagonal locking nuts, thin type, similar to ISO 4035 / 8675 (DIN 439 / 936), M 5, right hand thread
Referencia 05-00-936-1
Peso 0.002 kg
Material steel, strength class 04, surface galvanized, free of Cr VI
Omniclass number 23.13.23.11.13.21
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Thread
note
Custom made products on request

Contacte con el proveedor

NADELLA

NADELLA

The Specialist for Motion Technology

Google Map