Parallel Keys - Type AB, round and square-ended

Manufacturer Nosta
Standard DIN 6885
Description Parallel key AB 12 x 8 x 32 DIN 6885
Part number 100-004-655.01-00
Note DIN 6885 AB 12 x 8 x 32
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Part no.Width (mm)Height (mm)Length (mm)For shaft Ø
100-004-625.01-001085630 - 38
100-004-628.01-001086330 - 38
100-004-630.01-001087030 - 38
100-004-632.01-001088030 - 38
8500Z10080901089030 - 38
100-004-634.01-0010810030 - 38
8500Z100811010811030 - 38
8500Z100812510812530 - 38
100-004-652.01-001282838 - 44
100-004-655.01-001283238 - 44

Contacte con el proveedor

nosta

nosta

ASSEMBLY TECHNIQUE MECHANICAL ENGINEERING SOLAR PANEL INDUSTRY AND DIN PARTS

Google Map