Vista previa no disponible

FL SWITCH SFNB 8TX

Industrial Ethernet Switch

Manufacturer Phoenix Contact
Manufacturer product designation Industrial Ethernet Switch
product article number of manufacturer 2891002
GTIN 4046356457170
type of enveloping body enveloping body cuboid
width 50
height 130.42
depth 76.5
number of the executions of the housing parts 0
mounting design Assembly
net weight 0.413
degree of protection IP20
max. supply voltage with DC 32
min. supply voltage with DC 9
Supply voltage type DC
Power loss, static, current-independent [Pls] 3.36
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Descripción del producto

Ethernet switch, 8 TP RJ45 ports, automatic detection of data transmission speed of 10/100 Mbps (RJ45), autocrossing function

Contacte con el proveedor

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map