BT6-B Steam Trap

Manufacturer Spirax Sarco
Descripción BT6-BL Balanced Pressure Thermostatic Steam Trap DN20 Tri-Clamp ISO 1127 Stainless Steel 0.6 Ra
Código del producto BT6-BL_DN20_(3/4")_Tri-Clamp
Tamaño de conexión DN20 (3/4")
Tipo de conexión Tri-Clamp
Detalle de conexión Tri-Clamp
Peso 1 Kg
Grupo de Materiales Primarios Stainless Steel
Grado de material primario 316L (1.4404)
Condiciones de diseño del cuerpo PN10
PMO - Presión máxima de operación 6 Bar g
PMA - Presión máxima admisible 10 Bar g @ 140°C
TMO - Temperatura máxima de operación 165°C @ 6 Bar g
TMA - Temperatura máxima admisible 177°C @ 9.2 Bar g
Temperatura mínima admisible -10°C
Temperatura mínima de operación 0°C
Presión de prueba hidrostática 15 Bar g
Variante BT6-BL
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Descripción del producto

The Spirax Sarco BT6-B sanitary balanced pressure thermostatic steam trap is designed to remove condensate from clean and pure steam applications with minimal condensate retention. Applications include sterile steam barriers, block and bleed installations, mains drainage and CIP/SIP of vessels and reactors and process lines. Manufactured in 316L, the crevice free body design of the BT6-B incorporates a 15° angled seat to ensure full drainability. The standard element is extremely sensitive to changes in condensate temperature and is designed to open within 2 °C nominal sub-cooling of steam saturation temperature at 50mm above the trap and at pressures below 2.4 Bar g for typical operating conditions. Exact operating performance may be affected by operating pressure, installation and ambient conditions. Each trap is individually packaged within an ISO CLASS 7 'clean' environment with protective end caps and sealed in a protective plastic bag.

Contacte con el proveedor

Spirax Sarco

Spirax Sarco

Spirax Sarco is the world leader in high quality products for the control and efficient use of steam and other industrial fluids. To request 3D CAD Models that are currently not available on this site, please contact CADenquiries@spiraxsarco.com.

Google Map