GES M clamping hub

Clamping hub execution

Quantité Manufacturer Description Part number Mass
1 SIT GES M clamping hub GESM 48 F25 F25 2.9 kg
1 AES 48 B
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Bore Size Left (mm)
Bore Size Right (mm)
Left Hub Bore Type
Right Hub Bore Type
Spider

Documentations

Contactez le fournisseur

SIT SpA

SIT SpA

SIT S.p.A manufactures high quality power transmission components for industrial applications: pulleys, couplings, locking devices, taper bushes and motor bases. ATTENTION: CAD Drawings provide information on generic dimensions and do not represent technical features.

Google Map