USB Connector, Mini USB Type B, USB 2.0, Receptacle, 5 Positions, Surface Mount, Right Angle

Manufacturer FARNELL
Description USB Connector, Mini USB Type B, USB 2.0, Receptacle, 5 Positions, Surface Mount, Right Angle
Part Number 1734035-2
Supplier Name Farnell or Newark
Connector Mounting Surface Mount
Connector Type USB Mini B
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Surface Mount Right Angle
Contact Termination Type Surface Mount
Gender Receptacle
No. of Contacts 5Contacts
Brand Name TE CONNECTIVITY
No. of Positions 5Positions
Body Material Thermoplastic
Packaging Cut Tape
Orientation Right Angle
USB Connector Type Mini USB Type B
USB Standard USB 2.0
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Contatta il fornitore

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map