Miniature Ball Bearings (600, 610, 620, 630) - 609

Manufacturer The Timken Company
Description Miniature Ball Bearings (600, 610, 620, 630), Bore Size 9 mm, Outer Diameter 24 mm - 609
Manufacturer Part Number 609
Timken Engineering Tools https://www.timken.com/engineering-tools/
Product Page https://cad.timken.com/keyword/all-product-types?key=all&keyword=609&SchType=2
Bore Size d (mm) 9
Features Open
Bearing Type Standard DGBB
Outside Diameter D (mm) 24
Outside Ring Width B (mm) 7
Cr - Dynamic Load Rating (N) 3400
C0r - Static Load Rating (N) 1400
Grease Limiting Speed (rpm) 30000
Oil Limiting Speed (rpm) 36000
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Descrizione prodotto

Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.

Contatta il fornitore

The Timken Company

The Timken Company

We are globally recognized as the authority in friction management, power transmission and metallurgy and partner with a broad range of global customers. Our deep vertical industry knowledge and vast experience across markets and geographies inform how we innovate and solve problems for the most challenging applications worldwide.

Google Map