ED-204 Ethernet to 4 Digital IO and RS232 Serial Port with Ethernetn Switch

Manufacturer Brainboxes Limited
Description Ethernet to 4 Digital IO and RS232 Serial Port with Ethernet Switch
Part Number ED-204
Ethernet Ports 2
Ethernet Speed 10/100 Fast Ethernet
Power Input 5V - 30V DC Redundant DC Dual Power Inputs, reverse polarity protected
Operating Temperature Range -10 °C to +60 °C/+14 °F to +140 °F
Power Consumption 100mA@24V 2.5W max
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

商品の説明

Ethernet to DIO device with Serial port: 4 digital input channels . Powerful ARM 80 MHz, 32 Bit CPU. Offers robust and intelligent 'control side' devices that provide the interface to systems on the 24V factory floor environment, commonly referred to as 'process side'. The device installs as a COM Port on the PC to give complete backwards compatibility essential for legacy applications.\n\nTypical applications are control and switching of AC and DC motors, Fans, relay drivers, pumps, Voltage Regulators and Battery Chargers, LEDs and Bulbs, Air Conditioning, Heaters and Solenoids..

ドキュメンテーション

サプライヤーに問い合わせる

Brainboxes Limited

Brainboxes Limited

For over 35 years, Brainboxes have developed, manufactured and supported our own core technologies, today we are one of the leading communication device developers and manufacturers in the World.

Google Map