ATYS A15 ATS CTRL
SOCOMEC
ATYS C25 - ATS CONTROLLER
ATYS C35 ATS CTRL
ATYS C55 - ATS CONTROLLER FOR M-M M-G G-G
ATYS C65 - ATS CONTROLEUR IEC/GB TOUTES OPTIONS + DIGIWARE
LCD Digital Power Monitoring device with CT on the neutral, panel mounted 96x96 mm
Multifunction meter with residual current monitoring with 2 output
Multifunction meter with residual current monitoring with 1 input / 1 output
DIRIS A10 W/O RS485 MODBUS COM
DIRIS A-20
LCD Digital Power Monitoring Device, panel mounted 96x96 mm. DIRIS A41
LCD Digital Power Monitoring Device, panel mounted 96x96 mm, 3in/2out, Modbus communication. DIRIS A40
LCD Digital Power Monitoring Device, panel mounted 96x96 mm, 3in/2out, Ethernet communication. DIRIS A40
LCD Digital Power Monitoring Device, panel mounted 96x96 mm, 3in/2out, Profibus communication. DIRIS A40
Multifunction meter, Modbus communication. DIRIS B-30 RS485
Multifunction meter, Radio Frecuency Communication (Wireless). DIRIS B-30 RF
Multifunction meter, Modbus communication. DIRIS B-10 RS485
Module 2 digital inputs / 2 digital outputs DIRIS 0-iod for DIRIS B-30
Module 2 analogue inputs / 2 analogue outputs 4-20 mA DIRIS 0-ioa for DIRIS B-30
Module 3 temperature inputs PT100 / PT100 DIRIS 0-it for DIRIS B-30
Module RS485 Modbus communication DIRIS 0-m for DIRIS B-30
Module PROFIBUS communication DIRIS 0-p for DIRIS B-30
Module BACnet IP communication DIRIS 0-b/ip for DIRIS B-30
Module BACnet MSTP communication DIRIS 0-b/mstp for DIRIS B-30
C-30 SYSTEM INTERFACE DIRIS DIGIWARE
Control and power interface, 24VDC for no-display mode. Digiware C-31
Voltage measurement module for Analysis application. Digigware U-30
Repeater module, for more than 20W or more than 100m bus. Digiware C-32
Voltage mesurement module for Metering application. Digiware U-10
Voltage measurement module for Monitoring Application. Digiware U-20
Current measurement module. Metering. 3 current inputs. Digiware I-30
Current measurement module. Metering application, 6 current inputs. Digiware I-31
Current measurement module. Metering application, 6 current inputs. Digiware I-60
Current measurement Module. Metering. Digiware I-61
Current measurement module. Monitoring application, 6 current inputs. Digiware I-33
Current measurement module. Analysis application, 3 current inputs. Digiware I-35
Current measurement Module. Analysis. Digiware I-45
4 digital inputs/2 outputs module IO-10. Digiware IO
2 analog input module IO-20. Digiware IO
Voltage adapter module U500dc, 200…600 VDC. Digiware Udc