45-290J.4F00.116 Keylock switch 2 and 3 positions, Actuator, Rest (a) - Momentary

Manufacturer eao
Description Keylock switch 2 and 3 positions, Front dimension: Ø 38 mm, Mounting cut-out: Ø 30.5 mm, IP front protection: IP66, IP67, IP69K
Part Number 45-290J.4F00.116_3d017d
Front dimension Ø 38 mm
Mounting cut-out Ø 30.5 mm
IP front protection IP66, IP67, IP69K
Front form round
Design Flush design
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

Part NumberDescriptionFront dimensionMounting cut-outIP front protectionFront formDesign
45-290J.4F00.116_3d017dKeylock switch 2 and 3 positions, Front dimension: Ø 38 mm, Mounting cut-out: Ø 30.5 mm, IP front protection: IP66, IP67, IP69KØ 38 mmØ 30.5 mmIP66, IP67, IP69KroundFlush design

商品の説明

Keylock switch 2 and 3 positions, Front dimension: Ø 38 mm, Mounting cut-out: Ø 30.5 mm, IP front protection: IP66, IP67, IP69K

サプライヤーに問い合わせる

eao

eao

Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.

Google Map