2-Way Panel Formers

2 Way Panel Former 25.0 mm 90 ° PVC

2-Way Panel Formers

Manufacturer Essentra Components
Description 2 Way Panel Former 25.0 mm 90 ° PVC
Part Number 469113
CADモデル

製品セレクション

CADPart NumberDescriptionShapeHingedMaterialMaximum Compatible Material Thickness (Seed)Overall Length (Seed)Panel Angle
CADは使用できません4691132 Way Panel Former 25.0 mm 90 ° PVC2 WayStaticPVC2.5 mm25.0 mm90 °

サプライヤーに問い合わせる

Essentra Components

Essentra Components

Industrial components for the manufacturing industry

Google Map