3-Way Panel Formers

3 Way Panel Former 25.0 mm 120 ° PVC

3-Way Panel Formers

Manufacturer Essentra Components
Description 3 Way Panel Former 25.0 mm 120 ° PVC
Part Number 469140
CADモデル

製品セレクション

CADPart NumberDescriptionFull MaterialMaterialMaximum Compatible Material Thickness (Seed)Overall Length (Seed)Panel Angle
CADは使用できません4691403 Way Panel Former 25.0 mm 120 ° PVCPolyvinyl ChloridePVC2.5 mm25.0 mm120 °

サプライヤーに問い合わせる

Essentra Components

Essentra Components

Industrial components for the manufacturing industry

Google Map