Card Guide IEEE

This card guide is in accordance to specification IEEE 1101.10. The required coding of the IEEE is integrated in the card guide head.

Manufacturer Intermas-Elcom GmbH
Description Card Guide IEEE
Part Number 409113400
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

Part NumberDescriptionMaterialPCB thicknessmmStructural shape
409113400Card Guide IEEEPBT black1.6 - 2.4 mm160 mm 
409131973Card Guide IEEEPBT black1.6 - 2.4 mm220 mm 
409116440Card Guide IEEEPBT red1.6 - 2.4 mm160 mm 
409130889Card Guide IEEEPBT green1.6 - 2.4 mm160 mmwith 1/2 HP lateral offset

商品の説明

With a provision for the IEEE contact spring for grounding of the alingment-pins of the PCB's front panel. Also with provision for contacting a track near the PCB edge. This snap-in card can be secured with screws.

サプライヤーに問い合わせる

Intermas-Elcom

Intermas-Elcom

Intermas develops, manufactures and sells components and modules for the packaging of electronics. Our expertise and experience provide our manufacturing partners with confidence that we have solutions for even the most complex challenges they face.

Google Map