Card Guide VARIO

This is a length variable card guide constructed from 3 pieces. The center piece can be cut into any length.

Manufacturer Intermas-Elcom GmbH
Description Card Guide VARIO
Part Number 409061086
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

Part NumberDescriptionMaterialPCB thicknessmmStructural shape
409061086Card Guide VARIO 1.6 mm Pair of end pieces with nut M 2.5
409061051Card Guide VARIO 1.6 mm Pair of end pieces without nut
409061088Card Guide VARIO 2.4 mm Pair of end pieces with nut M 2.5
409061052Card Guide VARIO 2.4 mm Pair of end pieces without nut
409061061Card Guide VARIOplastic1.6 mm1000 mmMittelstück
409061059Card Guide VARIOaluminum1.6 mm1000 mmCenter piece
409061062Card Guide VARIOplastic2.4 mm1000 mmCenter piece
409061060Card Guide VARIOaluminum2.4 mm1000 mmCenter piece

商品の説明

With a provision for a spring to contact front panels. These snap-in end pieces can also be secured with screws.

サプライヤーに問い合わせる

Intermas-Elcom

Intermas-Elcom

Intermas develops, manufactures and sells components and modules for the packaging of electronics. Our expertise and experience provide our manufacturing partners with confidence that we have solutions for even the most complex challenges they face.

Google Map