Card Guide VIB

Lattice construction for heavy mechanical loads.

Manufacturer Intermas-Elcom GmbH
Description Card Guide VIB
Part Number 409140967
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

商品の説明

New model with improved flammability
properties in accordance with EN45545-2
and low halogen content.

With a provision for a spring to contact
front panels and for contacting a track near
the PCB edge.

Card guides can additionally be fixed with
screw and nut for increased shock and
vibration requirement.

Exception: Nominal
length 280 always needs to be fixed by
screws.

Two versions:

1. Without nut: Can be added
subsequently in the existing hexagonal
molding.

2. With nut: For assembly to the
horizontal rail by oval head screws
M 2.5 x 12.

サプライヤーに問い合わせる

Intermas-Elcom

Intermas-Elcom

Intermas develops, manufactures and sells components and modules for the packaging of electronics. Our expertise and experience provide our manufacturing partners with confidence that we have solutions for even the most complex challenges they face.

Google Map