V-Groove Cam Follower, VCR-8-1/2

Manufacturer Smith Bearing
Description V-Groove Cam Follower, 8.5000 in Roller Dia, 3.0000 in Roller Width, 2.5000 in Stud Dia, 5.5000 in Stud Length, Steel Material
Manufacturer Part Number VCR-8-1/2
MI Item Number 01450058
Distributor Motion Industries
Motion Internal Description VCR 8-1/2 IDLER ROLLER
E-Shop link https://motionindustries.com/products/sku/01450058
Bearing Element Tapered Rollers
Closure Type Unsealed
Point Diameter 7.0000 in
Radial Dynamic Load Capacity 35800
Roller Diameter 8.5000 in
Roller Material Steel
Roller Shape V-Grooved
Roller Width 3.0000 in
Stud Diameter 2.5000 in
Stud Length 5.5000 in
Thread Size 2-1/2-12
V-Groove Angle 90 °
Width to Groove Center 1-1/2 in
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

ドキュメンテーション

サプライヤーに問い合わせる

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map