nVent CADDY Macrofix Non-Insulated Ventilation Duct Clamp

nVent CADDY Macrofix Non-Insulated Ventilation Duct Clamp

Manufacturer nVent CADDY
Description nVent CADDY Macrofix Non-Insulated Ventilation Duct Clamp
Part Number MFVN0100EG
Article Number 586503
Finish Electrogalvanized
Material Steel
E-Shop link https://www.nvent.com/caddy/products/efsMFVN0100EG
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

Part NumberDescriptionArticle NumberFinishMaterial
MFVN0100EGnVent CADDY Macrofix Non-Insulated Ventilation Duct Clamp586503ElectrogalvanizedSteel
MFVN0125EGnVent CADDY Macrofix Non-Insulated Ventilation Duct Clamp586505ElectrogalvanizedSteel
MFVN0140EGnVent CADDY Macrofix Non-Insulated Ventilation Duct Clamp586506ElectrogalvanizedSteel
MFVN0150EGnVent CADDY Macrofix Non-Insulated Ventilation Duct Clamp586507ElectrogalvanizedSteel
MFVN0160EGnVent CADDY Macrofix Non-Insulated Ventilation Duct Clamp586508ElectrogalvanizedSteel
MFVN0180EGnVent CADDY Macrofix Non-Insulated Ventilation Duct Clamp586509ElectrogalvanizedSteel
MFVN0200EGnVent CADDY Macrofix Non-Insulated Ventilation Duct Clamp586510ElectrogalvanizedSteel
MFVN0224EGnVent CADDY Macrofix Non-Insulated Ventilation Duct Clamp586511ElectrogalvanizedSteel
MFVN0250EGnVent CADDY Macrofix Non-Insulated Ventilation Duct Clamp586512ElectrogalvanizedSteel
MFVN0315EGnVent CADDY Macrofix Non-Insulated Ventilation Duct Clamp586515ElectrogalvanizedSteel

商品の説明

  • Complete hanger assembly comes out of the box ready to install (sizes up to 600 mm)
  • Increased opening angle easily accommodates all standard-sized spiral ducts (sizes up to 600 mm)
  • Quick locking system prevents the hanger from accidently opening when duct is moved or adjusted (sizes up to 600 mm)
  • Quick locking system easily closes with one hand (sizes up to 600 mm)
  • Thread impression retains quick locking captive screw and prevents it from falling out during installation
  • Combo head bolt works with slotted, hex, or Phillips drivers
  • Longer ears position the screw farther from the hanger, improving tool clearance when the screw is tightened
  • Combination nut can be attached to M8 or M10 threaded rod, simplifying material handling

サプライヤーに問い合わせる

nVent CADDY

nVent CADDY

Fixing, Fastening and Support Products

  • ERICO International Corp.

    ERICO International Corp.
    34600 Solon Road
    44139 Solon
    アメリカ合衆国
    www.erico.com

Google Map