nVent CADDY Pyramid Tool-Free Pipe Clamp

Two sizes of clamps allow for outside pipe diameters between 0.50” - 2.38” (12.7 - 60.3 mm) to be restrained on top of the nVent CADDY Pyramid Tool-Free series base.

Manufacturer nVent CADDY
Description nVent CADDY Pyramid Tool-Free Pipe Clamp, 0.5"–1.32" OD
Part Number PTF1C
Article Number 360484
Material Nylon
E-Shop link https://www.nvent.com/caddy/products/efsPTF1C
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

Part NumberDescriptionArticle NumberMaterial
PTF1CnVent CADDY Pyramid Tool-Free Pipe Clamp, 0.5"–1.32" OD360484Nylon
PTF2CnVent CADDY Pyramid Tool-Free Pipe Clamp, 0.84"–2.38" OD360485Nylon

商品の説明

  • Push-in clamps install without the need for additional tools or strut clamps
  • Clamps come in two different sizes to fit project needs
  • Plastic clamps and base will not corrode pipe

サプライヤーに問い合わせる

nVent CADDY

nVent CADDY

Fixing, Fastening and Support Products

  • ERICO International Corp.

    ERICO International Corp.
    34600 Solon Road
    44139 Solon
    アメリカ合衆国
    www.erico.com

Google Map