HiLin™ High-accuracy Linear Magnetic Encoder System

Manufacturer RLS
Description High-accuracy Linear Magnetic Encoder System, 2 mm, Incremental, RS422, 5 V, 5.00 μm, 0.031 (32 MHz), With reference mark, No cable, connector only, Connector only, M8, 8 pin, male, No special requirements (standard)
Part number HL1IC00400AA000C00
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

code_pole_length
Output type
Incremental, RS422, 5 V
Interpolation factor
Minimum edge separation (µs)
Reference mark
Cable length
Connector
Connector only, M8, 8 pin, male
Special requirements
No special requirements (standard)

商品の説明

The HiLin™ series of highest performance general purpose robust magnetic encoders is a family of linear incremental systems suitable for a variety of demanding applications. The incremental encoder system consists of a compact sealed readhead and a separate magnetic scale.

Features

  • Resolutions down to 0.1 μm
  • Low hysteresis: ≤1 μm
  • Low interpolation error (SDE): ±1.5 μm
  • High travel speed (25.28 m/s with 1 μm resolution)
  • Wide operating temperature range from –40 °C to +75 °C

Benefits

  • Easy handling and installation
  • Suitable for applications in very demanding environments
  • Unique, periodic or distance-coded reference mark

ドキュメンテーション

サプライヤーに問い合わせる

RLS

RLS

Our mission is to develop, manufacture and supply advanced motion sensing components. Our vision is to become a world leader for the supply of motion sensing components and systems

Google Map