B1.944 Threaded-Body Work Supports with metallic wiper edge, optional contact control - double acting, max. operating pressure 500 bar
Manufacturer
ROEMHELD
Description
Threaded-body work support M30 x 1.5 mm
double acting, metallic wiper edge
plunger Ø 16 mm, stroke 8 mm
max. load force 6.5 kN
workpiece contact by spring force
max. 500 bar, as per data sheet B1.944
Threaded-body work support M30 x 1.5 mm
double acting, metallic wiper edge
plunger Ø 16 mm, stroke 8 mm
max. load force 6.5 kN
workpiece contact by spring force
max. 500 bar, as per data sheet B1.944
Threaded-body work support M30 x 1.5 mm
double acting, metallic wiper edge
plunger Ø 16 mm, stroke 8 mm
max. load force 6.5 kN
with pneumatic contact control
workpiece contact by spring force
max. 500 bar, as per data sheet B1.944
Threaded-body work support M36 x 1.5 mm
double acting, metallic wiper edge
plunger Ø 20 mm, stroke 10 mm
max. load force 15 kN
workpiece contact by spring force
max. 500 bar, as per data sheet B1.944
Threaded-body work support M36 x 1.5 mm
double acting, metallic wiper edge
plunger Ø 20 mm, stroke 10 mm
max. load force 15 kN
with pneumatic contact control
workpiece contact by spring force
max. 500 bar, as per data sheet B1.944
Threaded-body work support M48 x 1.5 mm
double acting, metallic wiper edge
plunger Ø 28 mm, stroke 10 mm
max. load force 23,5 kN
workpiece contact by spring force
max. 500 bar, as per data sheet B1.944
Threaded-body work support M48 x 1.5 mm
double acting, metallic wiper edge
plunger Ø 28 mm, stroke 10 mm
max. load force 23.5 kN
with pneumatic contact control
workpiece contact by spring force
max. 500 bar, as per data sheet B1.944
Threaded-body work support M60 x 1.5 mm
double acting, metallic wiper edge
plunger Ø 32 mm, stroke 16 mm
max. load force 42 kN
workpiece contact by spring force
max. 500 bar, as per data sheet B1.944
Threaded-body work support M60 x 1.5 mm
double acting, metallic wiper edge
plunger Ø 32 mm, stroke 16 mm
max. load force 42 kN
with pneumatic contact control
workpiece contact by spring force
max. 500 bar, as per data sheet B1.944