IP 66/67 according to IEC 60529 + UL/NEMA 4,4X,12,13
Composite
0.22
Roxtec EZ00000000044
EZENTRY 10/4
4
2x (3.5-16.5), 2x (9.5-32.5)
70 x 168 x 31
37 x 108
IP 66/67 according to IEC 60529 + UL/NEMA 4,4X,12,13
Composite
0.38
Roxtec EZ00000001004
EZENTRY 10/7
7
6x (3.5-16.5), 1x (9.5-32.5)
70 x 168 x 31
37 x 108
IP 66/67 according to IEC 60529 + UL/NEMA 4,4X,12,13
Composite
0.39
Roxtec EZ00000001007
EZENTRY 10/10
10
10x (3.5-16.5)
70 x 168 x 31
37 x 108
IP 66/67 according to IEC 60529 + UL/NEMA 4,4X,12,13
Composite
0.35
Roxtec EZ00000001010
EZENTRY 16/4
4
4x (9.5-32.5)
90 x 228 x 34
37 x 158
IP 66/67 according to IEC 60529 + UL/NEMA 4,4X,12,13
Composite
0.65
Roxtec EZ00000001604
EZENTRY 16/10
10
8x (3.5-16.5), 2x (9.5-32.5)
90 x 228 x 34
37 x 158
IP 66/67 according to IEC 60529 + UL/NEMA 4,4X,12,13
Composite
0.66
Roxtec EZ00000001610
EZENTRY 16/16
16
16x (3.5-16.5)
90 x 228 x 34
37 x 158
IP 66/67 according to IEC 60529 + UL/NEMA 4,4X,12,13
Composite
0.68
Roxtec EZ00000001616
EZENTRY 24/6
6
6x (9.5-32.5)
90 x 325 x 41
37 x 255
IP 66/67 according to IEC 60529 + UL/NEMA 4,4X,12,13
Composite
1.2
Roxtec EZ00000002406
EZENTRY 24/15
15
12x (3.5-16.5), 3x (9.5-32.5)
90 x 325 x 41
37 x 255
IP 66/67 according to IEC 60529 + UL/NEMA 4,4X,12,13
Composite
1.2
Roxtec EZ00000002415
EZENTRY 24/24
24
24x (3.5-16.5)
90 x 325 x 41
37 x 255
IP 66/67 according to IEC 60529 + UL/NEMA 4,4X,12,13
Composite
1.14
Roxtec EZ00000002424
ページごとのアイテム
商品の説明
The Roxtec EzEntry™ cable entry seals have light-weight composite frames and fit directly into standard openings. The seals are available in six sizes for cable capacity from 4 to 32 cables, and provide IP 66/67 protection.