ErgoPulse - Pistol Grip models - PTX - Auto Trim

Manufacturer Atlas Copco
Description EP6PTX28 HR42-AT with square drive 1/4 inch
Part number 8431037512
Vibration value 3 m/s²
Sound pressure 77 dB(A)
Rec. hose size 8 mm
Model type Pistol
Sound uncertainty 3 dB(A)
Sound standard ISO15744
Vibration uncertainty 1 m/s²
Vibration standard ISO28927-2
EAC certified Yes
EC standard EN ISO 11148-6 : 2012
Shut-off Yes
CS distance 22 mm
EU directives 2006/42/EC
Air consumption 7 l/s (15 cfm)
Air inlet thread 1/4 inch
Max working pressure 7 bar (100 psi)
Nominal working pressure 6.3 bar (91 psi)
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Productbeschrijving

The ErgoPulse PTX shut-off tool is the ideal choice if your operators need to speed up production with fast rundowns and short tightening cycles. It is a reliable and powerful shut-off pulse tool that automatically shuts off the air supply when the pre-set torque has reached. Suitable for continuous heavy production, the PTX series has some air on top HRF models, making it possible to feed the air from above to the tool. All PTX models can also be used as lubrication free, just like other ErgoPulse tools and is available in StandardTrim and AutoTrim version.

Features

  • Consistent torque over time quipped with an automatic two-stage trim valve
  • High power-to-weight ratio
  • No springs to wear out
  • High precision components

Benefits

  • High reliability and durability
  • One-handed operation
  • Light and well balanced tool
  • Low noise level

Service Solutions

  • Install your products fast and right at the first time
  • Repair, calibrate or maintain your tools to ensure a durable performance
  • Our experts consultants will help you to optimize your investment through the entire life time

Contacteer de leverancier

Atlas Copco - Assembly Tools and Solutions

Atlas Copco - Assembly Tools and Solutions

Compressor Technique - Construction and Mining Technique - Industrial Technique

  • Atlas Copco Applications Industrielles S.A.

    Atlas Copco Applications Industrielles S.A.
    ZI du Vert Galant
    2, Avenue de l'Eguillette
    BP 7112
    95054 CERGY PONTOISE Cedex
    Frankrijk
    https://www.atlascopco.com/

Google Map