FUSE TERMINAL WK 4/THSI6,3 LED 24U/V0 - 57.904.6555.0

Manufacturer Wieland Electric Inc.
Description Fuse terminal block with screw connection for mounting on TS 35 and TS 32, nominal cross section 4 mm², width 6 mm, color gray
Part Number 57.904.6555.0
URL https://eshop.wieland-electric.com/product/57.904.6555.0#datasheet
Model WK 4/THSI6
ECLASS 8.1 Classification 27141116
ETIM 7.0 Classification EC000899
ETIM 6.0 Classification EC000899
ETIM 5.0 Classification EC000899
ETIM 4.0 Classification EC000899
RoHS Conformity Status Compliant/Exempted
REACH-SVHC Conformity Status Duty-to-Declare
Color Gray
Rated Voltage (V) 24
Rated Current (A) 10
Connection Type 1 Screw Connection
Connection Type 2 Screw Connection
Mounting Method DIN Rail (Top Hat Rail), G-Rail
Length (mm) 77.2
ETIM 3.0 Classification EC000899
RoHS Exceptions III-6(c)
REACH-SVHC Substances Lead
REACH-SVHC CAS Numbers 7439-92-1
Pollution Degree 3
Rated Impulse Voltage (kV) 8
Wire Strip Length (mm) 8
Nominal Cross Section (mm²) 4
Number of Levels 1
Width (Grid Dimension) (mm) 10
Insulating Housing PA666
Inflammability class of insulation material acc. with UL94 V0
Terminal Blocks for Electrical Installations No
Closing Plate Required No
Type of Insulation Material Thermoplastic
Minimum Solid Cross Section (mm²) 0.5
Maximum Solid Cross Section (mm²) 6
Minimum Fine Stranded Cross Section (mm²) 0.5
Maximum Fine Stranded Cross Section (mm²) 4
Cross Section (Underwriters Laboratories (AWG) 22-10
Cross Section (Canadian Standards Association (CSA) (AWG) 20-10
Voltage (Canadian Standards Association (CSA) (V) 24
Torque Conductor Mounting (N·m) 0.5
Current (Canadian Standards Association (CSA) (A) 10
Factory Wiring Current (A) 15
Field Wiring Current (A) 15
Remark to Rated Voltage Note max power loss
Remark to Rated Current Note max power loss
Fuse Insert G-Fuse
Fuse Insert Size (mm) 6.3 x 32
Defect Indicator LED
Voltage Type for Defect Indication Alternating Current (AC)/Direct Current (DC)
Minimum Operating Voltage of Defective Display (V) 12
Maximum Operating Voltage of Defective Display (V) 24
CAD-modeller
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Part NumberModelECLASS 8.1 ClassificationETIM 7.0 ClassificationETIM 6.0 ClassificationETIM 5.0 ClassificationETIM 4.0 ClassificationRoHS Conformity StatusREACH-SVHC Conformity StatusColorRated Voltage (V)Rated Current (A)Connection Type 1Connection Type 2Mounting MethodLength (mm)ETIM 3.0 ClassificationRoHS ExceptionsREACH-SVHC SubstancesREACH-SVHC CAS NumbersPollution DegreeRated Impulse Voltage (kV)Wire Strip Length (mm)Nominal Cross Section (mm²)Number of LevelsWidth (Grid Dimension) (mm)Insulating HousingInflammability class of insulation material acc. with UL94Terminal Blocks for Electrical InstallationsClosing Plate RequiredType of Insulation MaterialMinimum Solid Cross Section (mm²)Maximum Solid Cross Section (mm²)Minimum Fine Stranded Cross Section (mm²)Maximum Fine Stranded Cross Section (mm²)Cross Section (Underwriters Laboratories (AWG)Cross Section (Canadian Standards Association (CSA) (AWG)Voltage (Canadian Standards Association (CSA) (V)Torque Conductor Mounting (N·m)Current (Canadian Standards Association (CSA) (A)Factory Wiring Current (A)Field Wiring Current (A)Remark to Rated VoltageRemark to Rated CurrentFuse InsertFuse Insert Size (mm)Defect IndicatorVoltage Type for Defect IndicationMinimum Operating Voltage of Defective Display (V)Maximum Operating Voltage of Defective Display (V)
57.904.6555.0WK 4/THSI627141116EC000899EC000899EC000899EC000899Compliant/ExemptedDuty-to-DeclareGray2410Screw ConnectionScrew ConnectionDIN Rail (Top Hat Rail), G-Rail77.2EC000899III-6(c)Lead7439-92-13884110PA666V0NoNoThermoplastic0.560.5422-1020-10240.5101515Note max power lossNote max power lossG-Fuse6.3 x 32LEDAlternating Current (AC)/Direct Current (DC)1224

Dokumentasjon

Ta kontakt med leverandøren

Wieland Electric Inc.

Wieland Electric Inc.

Manufacturer of DIN rail terminal blocks, terminal strips, printed circuit board (PCB) terminals, circular connectors, relays, power supplies, analog amplifier, overvoltage or surge protection devices and safety technology products. Wire ducts, markers, circuit breakers, fuse holders, DIN rail outlets, non-incendive barriers, modules, software, safety controllers, routers, power buses and modular systems are available. Electrical safety training services are also offered. Suitable for machine building, photovoltaics and lighting applications. Serves the wind power, energy, logistics, HVAC, oil and gas industries.

Google Map