Ultrasonic level meters ULM-70

Continuous level meters

Manufacturer Dinel, s.r.o.
Description Ultrasonic level meters ULM-70, Output type - RS-485 (Modbus RTU), Process connection - thread G1"
Part Number ULM-70_N-02-G-M-B-D
Mech performance Normal – usable in non-explosive areas only
Maximum range (measuring range) 0,15 ... 2m
Process connection (Inch) G1
Type of output RS-485 (Modbus RTU)
Set up elements basic version with display
Electric connection short cable outlet
Modele CAD
Upewnij się, że program został zainstalowany.

Wybór produktu

Skontaktuj się z dostawcą

Dinel, s.r.o.

Dinel, s.r.o.

Dinel, s.r.o. is one of the most influential producers of level measurement systems in the Czech Republic. Our level meters and limit sensors fulfill various requirements in wide range of industrial branches.

Google Map