SIT-LOCK 1

Manufacturer SIT
Description SIT-LOCK 1
Part number CAL 1 F20 / 47
Modele CAD
Upewnij się, że program został zainstalowany.

Wybór produktu

d x D (mm)H1 (mm)H (mm)H2 (mm)MT (Nm)Fax (kN)Pw (N/mm2)Pn (N/mm2)sizeMs (Nm)
20 x 47201727.528829225968M 615
22 x 47201727.531729204968M 615
24 x 50201727.534529187908M 615
25 x 50201727.536029180908M 615
28 x 55201727.54983619810110M 615
30 x 55201727.55333618510110M 615
32 x 60201727.56764220611012M 615
35 x 60201727.57394218811012M 615
38 x 65201727.59284920111714M 615
40 x 65201727.59774919011714M 615

Skontaktuj się z dostawcą

SIT SpA

SIT SpA

SIT S.p.A manufactures high quality power transmission components for industrial applications: pulleys, couplings, locking devices, taper bushes and motor bases. ATTENTION: CAD Drawings provide information on generic dimensions and do not represent technical features.

Google Map