Braked castor 50 mm, FZB, mounted screw M10, gray TPE-tyre, wheel brake, plain bearing

Manufacturer Swede-Wheel AB
Description Braked castor 50 mm, FZB, mounted screw M10, gray TPE-tyre, wheel brake, plain bearing - 4005496601GS
Manufacturer Part Number 4005496601GS
Diameter 50 mm
Total Height 64 mm
Load Capacity 40 kg
Castor model Brake
Fitting Mounted Screw
Material Tread TPE
Bearing Rivet
Brake Wheel brake
Material Hub Polypropylen (pp)
Modele CAD
Upewnij się, że program został zainstalowany.

Wybór produktu

Dokumentacja

Skontaktuj się z dostawcą

Swede-Wheel AB

Swede-Wheel AB

Swede-Wheel was founded in 1942 and is Scandinavia's leading wheel manufacturer. Briefly offers wheels that can handle weights up to 7.5 tons, with a diameter from 15-400 mm. Our mission is to make life easier by speeding things up. The heaviest thing becomes easy to handle when you put wheels under it.

Google Map