Turnbuckles made from steel tube or round steel bar

Standard DIN 1478
Description Turnbuckle nut SP M6 DIN 1478
Part number DIN 1478 - SP d1 M6
Material Steel
Omniclass number 23.13.23.11.13.23
CAD-modeller
Kontrollera att programvaran har installerats.

Produktinformation

Nominal ØPitch (mm)External Ø (mm)Length (mm)Adjustability
M6117.211090
M81.2517.211085
M101.521.312595
M121.752512590
M16230170120
M202.533.7200140
M24342.4255180
M303.551255160
M36463.5295180
M424.570330200