IG5502: Inductive sensor; M18 x 1 / L = 80 mm; Sensing range 5 mm flush mountabl

Inductive sensor

Manufacturer ifm
Description IG5502: Inductive sensor; M18 x 1 / L = 80 mm; Sensing range 5 mm flush mountabl
Manufacturer Part Number IG5502
GTIN 4021179111591
ECLASS 27270101
Country of origin RO
Customs tariff number 85365019
Weight 367.000
Distributor ifm electronic gmbh
Type Inductive sensor
Description IGA3005-BPKG/V4A/6M
CAD-modeller
Kontrollera att programvaran har installerats.

Produktinformation

Produktbeskrivning

Inductive sensor; M18 x 1 / L = 80 mm; Sensing range 5 mm flush mountable; normally open; DC; PNP; 6 m PVC-Cable; IP 67; 3-wire; Ambient temperature -25...80 °C; Switching frequency 500 Hz

Kontakta leverantören

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map