Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
90° bend, short spigot for butt welding
FIP
45° bend, long spigot for butt welding
90° Tee, short spigot for butt welding
90° reducing Tee, short spigot for butt welding
Long spigot end cap for butt welding
Long spigot union for butt welding with seal in EPDM or FPM
Union bush, long spigot, for butt welding for union BBM-L
Union end, long spigot, for butt welding for union BBM-L
Short spigot union for butt welding with seal in EPDM or FPM
Union bush, short spigot, for butt welding for union BBM-C
Union end, short spigot, for butt welding for union BBM-C
Union nut with BSP thread for union types BIGM, BIFGM, BIFOM, BIROM, BIFXM, BIRXM
Concentric reducer, short spigot, for butt welding
Short spigot stub for butt welding for backing rings ISO/DIN ODB
Short spigot stub for butt welding for backing rings ANSI B16.5 cl.150 OAB*
Steel core backing ring, PP/FRP coated, according to EN/ISO/DIN for stub QBM. Drilling PN 10/16 up to d180, PN 10 from d200 to d400
Steel core blind flange, PP/FRP coated, according to EN/ISO/DIN. Drilling PN 10/16 up to d160/180, PN 10 from d200/225 to d400
Steel core backing ring, PP/FRP coated, according to ANSI B16.5 cl.150 for stubs QBM and QBAM
Steel core blind flange, PP/FRP coated, according to ANSI B16.5 cl.150
Flat gasket in EPDM and FPM for flanges according to DIN 2501, EN 1092
Flat gasket in EPDM for flanges according to DIN 2501, EN 1092, self-centring for flanges drilled PN 10/16
Wedge profile backing ring, with metal core and a PP-GR coating. According to EN/ISO/DIN for stub QBM. Drilled: PN10/16 up to d180, PN10 from d200 to d315.