Split-core CT TO 58 750A/5A Class 0,5 2,5VA
SOCOMEC
IMD ISOM K-40 AC US = AC 110-230 V 50-60 Hz / DC 120-240 V
IMD ISOM K-40 DC US = 24 VDC
IMD ISOM K-40h US = AC 110-230 V
K-41h
IMD ISOM DIGIWARE L-60 WITH INTEGRATED INJECTOR
IMD ISOM DIGIWARE L-60t TROPICALIZED WITH INTEGRATED INJECTOR
IMD ISOM DIGIWARE L-60h FOR MEDICAL LOCATIONS
IFL ISOM DIGIWARE F-60t INSULATION FAULT LOCATOR TROPICALIZED
REMOTE ALARME INDICATOR ISOM D-15h FOR MEDICAL LOCATIONS
DISPLAY ISOM DIGIWARE D-55 MODBUS TCP
DISPLAY ISOM DIGIWARE D-55h FOR MEDICAL LOCATIONS
DISPLAY ISOM DIGIWARE D-75 MODBUS TCP WEBSERVER
DISPLAY ISOM DIGIWARE D-75t MODBUS TCP WEBSERVER TROPICALIZED
Communication Gateway, RS485 Modubus and Ethernet, embedded webserver
Communication Gateway Radio frequency- Wireless communication, embedded webserver
Communication Gateway RS485 Modubus, Ethernet, embedded webserver
TE-18 5-20A
Current sensor 600-2000A high accuracy, quick connection RJ12, Pitch 90mm, diameter 64mm
DELTA IC 8mm RESIDUAL CT
Split-core current sensor 25-75A high accuracy, quick connection RJ12, diameter 10mm
Split-core current sensor 32-100A high accuracy, quick connection RJ12, diameter 16mm
Split-core current sensor 63-200A high accuracy, quick connection RJ12, diameter 24mm
Split-core current sensor 200-600A high accuracy, quick connection RJ12 , diameter 36mm
Core balance transformer - Toroid IC series diameter 30 mm
Core balance transformer - Toroid IC series diameter 50 mm
Core balance transformer - Toroid IC series diameter 80 mm
Core balance transformer - Toroid IC series diameter 120 mm
Core balance transformer - Toroid IC series diameter 200 mm
Core balance transformer - Toroid IC series diameter 300 mm
NUVOTEM